IESNA:LM-63-2002
[TEST]P1460392
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2D-740-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 695MA 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12258.0
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1698.1 1809.3 1990.2 2237.1 2504.7 2793.1 3077.7 3383.0 3663.8 4029.5 4412.1 4817.3 5158.4 5444.9 5584.3 5582.4 
5450.5 5201.7 4875.7 4417.7 3863.6 3051.3 2259.7 1643.4 1196.8 880.1 687.9 557.9 471.2 390.1 320.4 254.4 182.8 105.5 
24.5 1.9 0.0 
1698.1 1807.4 2001.5 2220.2 2502.9 2791.2 3092.8 3381.1 3695.9 4025.7 4421.5 4824.8 5164.0 5429.8 5601.3 5599.4 
5473.1 5218.7 4887.0 4457.3 3859.8 3096.5 2363.4 1643.4 1189.2 874.5 693.6 565.4 473.1 395.8 316.6 252.5 173.4 105.5 
26.4 1.9 0.0 
1698.1 1809.3 1995.9 2231.5 2480.2 2779.9 3072.0 3341.5 3646.9 3980.5 4359.3 4745.6 5086.8 5346.9 5541.0 5578.7 
5484.4 5254.5 4922.8 4544.0 4018.2 3296.3 2612.2 1909.2 1381.5 976.3 752.0 599.3 505.1 429.7 343.0 277.0 188.5 
111.2 30.2 1.9 0.0 
1698.1 1818.7 1982.7 2191.9 2438.8 2702.6 2981.6 3251.1 3552.6 3837.2 4185.9 4536.4 4873.8 5150.8 5361.9 5461.8 
5424.1 5224.4 4954.8 4655.2 4201.0 3656.3 2975.9 2256.0 1679.3 1225.0 904.6 703.0 578.6 476.8 401.4 331.7 239.4 
150.8 37.7 3.8 0.0 
1698.1 1799.9 1952.5 2139.1 2359.6 2602.8 2853.4 3104.1 3369.8 3645.0 3920.1 4259.4 4555.3 4853.1 5086.8 5233.8 
5273.4 5199.8 4998.2 4732.4 4430.9 4037.0 3511.2 2906.2 2199.4 1630.3 1225.0 934.8 708.6 571.1 463.6 369.4 278.9 
179.0 52.8 3.8 0.0 
1698.1 1790.5 1913.0 2071.3 2256.0 2453.9 2668.7 2913.7 3162.5 3396.2 3652.5 3914.5 4193.4 4464.8 4719.3 4919.0 
5049.1 5071.7 4985.0 4822.9 4566.6 4287.7 3972.9 3577.1 2957.1 2305.0 1660.4 1200.5 902.8 695.4 542.8 425.9 316.6 
205.4 75.4 3.8 0.0 
1698.1 1771.6 1864.0 1977.0 2141.0 2316.3 2495.3 2698.9 2911.8 3121.0 3335.9 3584.7 3793.9 4037.0 4300.9 4523.2 
4702.3 4841.8 4902.1 4881.3 4755.1 4557.2 4312.2 4082.2 3852.3 3467.8 2928.8 2242.8 1577.5 1059.2 746.3 537.1 
371.3 237.5 86.7 3.8 0.0 
1698.1 1747.1 1809.3 1911.1 2026.0 2167.4 2314.4 2459.5 2636.7 2827.0 3034.3 3236.0 3439.6 3633.7 3863.6 4103.0 
4315.9 4525.1 4711.7 4834.2 4917.1 4915.3 4817.3 4649.5 4496.9 4425.2 4423.4 4293.3 3908.8 3202.1 2271.0 
1439.9 769.0 409.0 131.9 5.7 0.0 
1698.1 1728.3 1779.1 1841.3 1933.7 2022.3 2150.4 2269.2 2406.7 2561.3 2740.3 2900.5 3064.5 3258.6 3437.7 3661.9 
3865.5 4072.8 4310.3 4530.8 4779.6 5015.2 5231.9 5394.0 5533.4 5605.1 5614.5 5591.9 5473.1 5069.8 4304.6 
3164.4 1858.3 889.6 222.4 7.5 0.0 
1698.1 1715.1 1756.5 1803.6 1869.6 1954.4 2052.4 2161.7 2276.7 2403.0 2542.4 2697.0 2847.8 3008.0 3166.3 3349.1 
3530.0 3712.8 3901.3 4108.6 4355.5 4632.6 4937.9 5280.9 5637.1 5966.9 6268.5 6347.6 6087.5 5354.4 4248.1 
3111.6 1805.5 917.8 239.4 7.5 0.0 
1698.1 1711.3 1747.1 1792.3 1845.1 1926.1 2016.6 2116.5 2227.7 2342.7 2478.4 2602.8 2749.8 2898.6 3057.0 3215.3 
3386.8 3548.9 3710.9 3897.5 4119.9 4376.2 4660.8 4996.3 5360.0 5737.0 6051.7 6198.7 5976.3 5269.6 4146.3 
3030.6 1831.9 885.8 237.5 7.5 0.0 
1698.1 1703.8 1730.1 1766.0 1822.5 1890.3 1969.5 2061.8 2161.7 2259.7 2374.7 2497.2 2615.9 2755.4 2891.1 3030.6 
3175.7 3303.9 3413.2 3547.0 3701.5 3863.6 4087.9 4327.2 4625.0 4911.5 5177.2 5292.2 5181.0 4647.6 3816.5 
2779.9 1733.9 891.5 213.0 7.5 0.0 
1698.1 1701.9 1718.8 1749.0 1798.0 1860.2 1939.3 2018.5 2109.0 2208.9 2310.6 2416.2 2521.7 2632.9 2749.8 2859.1 2972.2 
3070.2 3119.2 3198.3 3277.5 3362.3 3477.2 3609.2 3792.0 3976.7 4152.0 4299.0 4255.6 3831.6 3113.5 2201.3 
1294.8 676.6 192.2 7.5 0.0 
1698.1 1684.9 1700.0 1722.6 1767.8 1824.4 1899.8 1971.4 2054.3 2142.9 2227.7 2305.0 2384.1 2446.3 2514.2 2565.1 2602.8 
2623.5 2610.3 2600.9 2595.2 2599.0 2614.1 2642.3 2683.8 2755.4 2798.8 2740.3 2440.7 1875.3 1319.3 804.8 465.5 
292.1 115.0 5.7 0.0 
1698.1 1675.5 1683.0 1705.6 1749.0 1811.2 1882.8 1952.5 2026.0 2103.3 2165.5 2225.8 2259.7 2291.8 2316.3 2318.2 2301.2 
2278.6 2233.4 2182.5 2116.5 2035.5 1929.9 1803.6 1667.9 1511.5 1326.8 1108.2 846.2 606.9 412.7 307.2 228.0 160.2 66.0 3.8 
0.0 
1698.1 1677.4 1683.0 1705.6 1747.1 1807.4 1875.3 1937.5 2005.3 2061.8 2105.2 2137.2 2144.8 2137.2 2116.5 2078.8 2018.5 
1945.0 1850.8 1739.6 1605.8 1441.8 1255.2 1063.0 872.6 701.1 576.7 473.1 393.9 337.4 290.2 241.2 186.6 116.9 43.3 3.8 0.0 
1698.1 1669.8 1675.5 1700.0 1745.2 1803.6 1867.7 1920.5 1975.2 2014.7 2039.2 2037.3 2014.7 1977.0 1916.7 1835.7 1743.3 
1637.8 1519.1 1368.3 1191.1 993.2 819.8 667.2 557.9 480.6 437.2 403.3 369.4 329.8 286.5 246.9 182.8 111.2 41.5 1.9 0.0 
1698.1 1660.4 1671.7 1700.0 1743.3 1799.9 1848.9 1903.5 1941.2 1962.0 1967.6 1941.2 1894.1 1826.3 1743.3 1645.3 1539.8 1413.5 
1251.4 1078.0 906.5 753.9 635.1 542.8 490.0 461.7 441.0 410.9 375.1 335.5 301.5 254.4 179.0 111.2 28.3 1.9 0.0 
1698.1 1660.4 1662.3 1692.4 1741.5 1788.6 1837.6 1877.1 1907.3 1916.7 1909.2 1875.3 1807.4 1720.7 1620.8 1513.4 1394.7 1238.2 1070.5 
908.4 757.6 640.8 550.3 501.3 480.6 463.6 441.0 418.4 382.6 348.7 311.0 243.1 162.1 86.7 11.3 1.9 0.0 
1698.1 1654.8 1660.4 1690.6 1732.0 1781.0 1824.4 1856.4 1882.8 1886.6 1869.6 1826.3 1749.0 1652.9 1541.7 1428.6 1279.7 1115.7 966.8 
818.0 686.0 580.5 516.4 495.7 486.2 471.2 459.9 435.4 403.3 363.7 303.4 209.2 118.7 60.3 3.8 1.9 0.0 
1698.1 1649.1 1654.8 1683.0 1724.5 1771.6 1809.3 1839.5 1862.1 1865.8 1848.9 1798.0 1711.3 1615.2 1498.3 1377.7 1213.7 1055.4 906.5 
772.7 650.2 561.6 507.0 497.6 503.2 493.8 491.9 459.9 427.8 392.0 309.1 180.9 81.0 24.5 0.0 0.0 0.0 
1698.1 1647.2 1656.6 1679.3 1720.7 1766.0 1805.5 1835.7 1858.3 1862.1 1841.3 1794.2 1707.5 1615.2 1494.6 1368.3 1198.7 1044.1 893.3 
769.0 646.4 557.9 507.0 499.4 507.0 495.7 493.8 463.6 439.1 409.0 318.5 190.4 35.8 0.0 0.0 0.0 0.0 
